您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKSF Slot Strainer - Auxiliary Membrane Equipment
Alfa Laval
Strainers and Filters
Powered by
CAD模型選擇
{alfalaval/membrane_technology/lksf.prj},{NB=9612926643},{IDNR=9612926643},{INFO=Data Sheet},{PRODUCT=Slot Strainer},{TYPE=LKSF-BL},{SIZE=25},{SVERS=25.2},{SLOT=74},{CONNECTION=Welding ends},{OD1=25.4},{ID1=22.2},{T1=1.6},{OD2=0.0},{ID2=0.0},{T2=0.0},{OD3=25.0},{ID3=22.6},{T3=1.2},{A1=0},{A2=852},{B1=0.0},{B2=756},{C=0},{E=86},{SEAL=EPDM},{MATERIAL=1.4401 (316)},{W=8.7},{VERS=2},{HIDE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Order Code
ⁿ/ₐ
PRODUCT
Product
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
SLOT
Slot size
[μ]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
T1
Thickness
[mm]
OD2
Diameter
[mm]
ID2
Diameter
[mm]
T2
Thickness
[mm]
OD3
Diameter
[mm]
ID3
Diameter
[mm]
T3
Thickness
[mm]
A1
Height
[mm]
A2
Height
[mm]
B1
Distance
[mm]
B2
Distance
[mm]
C
Distance
[mm]
E
Distance
[mm]
SEAL
Seal
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
W
Weight
[kg]
9612926601
9612926601
Slot Strainer
LKSF-CL
25
74
25.4
22.2
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
8.7
9612926602
9612926602
Slot Strainer
LKSF-CL
25
105
25.4
22.2
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
8.7
9612926603
9612926603
Slot Strainer
LKSF-CL
25
177
25.4
22.2
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
8.7
9612926604
9612926604
Slot Strainer
LKSF-CL
25
500
25.4
22.2
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
8.7
9612926606
9612926606
Slot Strainer
LKSF-CL
25
1000
25.4
22.2
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
8.7
9612926608
9612926608
Slot Strainer
LKSF-CL
38
74
38.1
34.9
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
9.2
9612926609
9612926609
Slot Strainer
LKSF-CL
38
105
38.1
34.9
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
9.2
9612926610
9612926610
Slot Strainer
LKSF-CL
38
177
38.1
34.9
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
9.2
9612926611
9612926611
Slot Strainer
LKSF-CL
38
500
38.1
34.9
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
9.2
9612926612
9612926612
Slot Strainer
LKSF-CL
38
707
38.1
34.9
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
9.2
9612926613
9612926613
Slot Strainer
LKSF-CL
38
1000
38.1
34.9
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
9.2
9612926614
9612926614
Slot Strainer
LKSF-CL
38
2000
38.1
34.9
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
9.2
9612926615
9612926615
Slot Strainer
LKSF-CL
51
74
50.8
47.6
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
9.0
9612926616
9612926616
Slot Strainer
LKSF-CL
51
105
50.8
47.6
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
9.0
9612926617
9612926617
Slot Strainer
LKSF-CL
51
177
50.8
47.6
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
9.0
9612926618
9612926618
Slot Strainer
LKSF-CL
51
500
50.8
47.6
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
9.0
9612926619
9612926619
Slot Strainer
LKSF-CL
51
707
50.8
47.6
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
9.0
9612926620
9612926620
Slot Strainer
LKSF-CL
51
1000
50.8
47.6
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
9.0
9612926621
9612926621
Slot Strainer
LKSF-CL
51
2000
50.8
47.6
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
9.0
9612926622
9612926622
Slot Strainer
LKSF-CL
63.5
74
63.5
60.3
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
8.5
9612926623
9612926623
Slot Strainer
LKSF-CL
63.5
105
63.5
60.3
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
8.5
9612926624
9612926624
Slot Strainer
LKSF-CL
63.5
177
63.5
60.3
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
8.5
9612926625
9612926625
Slot Strainer
LKSF-CL
63.5
500
63.5
60.3
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
8.5
9612926626
9612926626
Slot Strainer
LKSF-CL
63.5
707
63.5
60.3
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
8.5
9612926627
9612926627
Slot Strainer
LKSF-CL
63.5
1000
63.5
60.3
1.6
63.5
60.3
1.6
0.0
0.0
0.0
727
0
632.5
0
130
86
EPDM
1.4401 (316)
8.5
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求